279-2491: PLACA DE ORIFICIOS
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    279-2491: Plate-Port

    Número de pieza: 279-2491
    Marca: Cat
    Obteniendo precio...

    Cat® Port Plate


    Plates are important components of water pumps, which circulate coolant throughout engine blocks and cylinder heads to maintain normal engine operating temperature.

    Attributes:
    • Material: Steel
    • Outside diameter: 107 mm (4.2 in)
    • Thickness: 5.5 mm (0.2 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    918M, 988K, 914M, 914K

    track type tractors
    D6K2XL, D6K2LGP

    wheel tractor scrapers
    627H, 623H, 621H, 621HOEM, 623KLRC

    engine - industrial
    C18, C15

    articulated dump truck
    730, 735

    mini hydraulic excavator
    308, 308E2 SR 310 305.5E2 CR 305E2 CR 309, 305.5E, 305E2 305.5E2 308.5 308E2SR, 308E, 308E2 CR 307.5 308E2 308E2CR, 306E2

    industrial loaders
    415F2IL

    articulated trucks
    730DEJLRC, 730DLRC, 730D

    motor graders
    24M

    compact track loaders
    299D3 299D3XE

    excavator
    558 538

    wheel tractor-scraper
    621K, 621K OEM 623K LRC 621H, 627K LRC

    skid steer loaders
    272D, 272D2, 262D, 262D3LRC 272D3 272D3XE

    engine - truck
    C13, C15

    petroleum products
    CX31-C15I CX35-C18I CX35-P800 TH35-C15T TH35-C13T CX38-P892 TH35-E81 CX31-C18I C15, TH35-C15I CX31-P600 CX38-P800

    backhoe loaders
    416F2ST, 430F2ST, 420F2IT, 420F2ST, 427F2, 434F2, 432F2, 434F2LRC

    15 to 18 liter
    C15, C18

    cold planer
    PM825, PM620, PM622, PM-201, PM822, PM820

    forest products
    558 548

    log loaders forestry
    538LL, 568LL, 548LL

    wheel loaders
    988K, 914K, 988KLRC

    cold planers
    PM820, PM825, PM622, PM822, PM620, PM822LRC, PM820LRC, PM825LRC, PM620LRC

    skid steer loader
    279D, 262D, 289D, 246D, 299D2 XHP 299D XHP 299D, 287D, 272D XHP 272D2 XHP 299D2, 272D, 277D, 297D2 XHP 297D XHP 297D, 297D2

    multi terrain loaders
    289D, 259D, 289DLRC

    track excavators
    305E2CR, 305.5E2CR

    track-type tractor
    D6K2, D6K2 LGP D6K XL D6K2 XL D6K LGP D6K

    forestry excavators
    538GF, 548GF