282-8229: CONJUNTO DE ABRAZADERA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    282-8229: Clamp-V-Band

    Número de pieza: 282-8229
    Marca: Cat
    Obteniendo precio...

    CLAMP V GROOVE

    Description:
    Cat® V-band clamps are not your standard off the shelf clamp. We work hard to bring the highest quality. V-band clamps seal the joint through axial clamp force. V-band clamps are made up of three main components. They are, V-inserts, steel band and a heavy duty T-bolt. Cat V-band clamp materials are selected per the application. Cat® supplied V-band clamps are another great Built For It product.
    Attributes:
    • Cat V-band clamps are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – V-band clamps meet or exceed, ANSI, ASTM and DIN requirements
    • Cat V-band clamps and Turbo/exhaust work together as a system for maximum clamping quality
    • Coatings and material that meet special requirements for different applications (RoHS compliant)

    Application:
    Cat V-band clamps retain and seal Turbo/exhaust applications.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: stainless steel
    earthmoving compactor
    816K, 815K

    cold planer
    PM822, PM825, PM820

    wheel-type loader
    962L, 950M, 950L, 962M, 962

    engine - truck
    C13, C7, C9

    petroleum products
    CX38-P892 CX35-C18I TH31-E61 CX35-P800 TH31-C9T CX38-P800 CX31-P600 CX31-C18I

    wheel dozer
    814K

    engine - industrial
    C13, C18