388-7011: ABRAZADERA: DOBLADA B
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    388-7011: Clamp Bent Bolt

    Número de pieza: 388-7011
    Marca: Cat
    Obteniendo precio...

    CLAMP BENT BOLT

    Description:
    Cat® Constant Tension hose clamps are an excellent choice for high pressure fluid and air applications.
    These clamps are engineered to hold tight without leaks or compromised functionality. We offer two choices of our Constant Tension clamps: Belleville, and T-bolt. Belleville clamps are a lined worm drive clamp that utilizes Belleville washers as the constant tension spring for maximum strength and hold. T-bolt clamps use a t-bolt and spring for constant tension and can hold even under the most extreme pressures. Cat hose clamps are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.
    Attributes:
    • Constant tension clamps meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant
    • Belleville and T-Bolt styles
    Application:
    • High-pressure fluid and air applications
    • Belleville constant tension clamps are suitable for pressures up to 50 PSI
    • T-bolt clamps suitable for pressures 50PSI+

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: steel - Aluminum coated
    • Notas: Clamp ID: 99.1
    En este momento, no tenemos la información del modelo del equipo para esta pieza.