8M-3121: ABRAZADERA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    8M-3121: Clamp Exhaust

    Número de pieza: 8M-3121
    Marca: Cat
    Obteniendo precio...

    TENSION CLAMP

    Description:
    Cat® Exhaust clamps are designed to seal high temp tube and muffler applications. We work hard to bring the highest quality hose clamps not only to our production floor but also to our dedicated service network. Caterpillar supplied Rod Ends are another great Built For It product
    Attributes:
    • Cat Exhaust clamps are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Rod Ends meet or exceed, ANSI, ASTM and DIN requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)

    Application:
    Used on exhaust tubes and muffler applications

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel - Soft (170 Mpa MIN yield strength)
    • Notas: Clamp ID: 76.2, MTG Hole Size: 10.3, MTG Hole To Axis: 53.8, Mtg Hole to End: 17.53
    motor grader
    12E

    paving compactor
    CP-433E, CP-533E, CS-433E, CS-533E, CS-323C, CS-423E, CP-323C, PS-360C

    wheel dozer
    824

    off-highway truck
    789

    pipelayer
    561B

    track-type loader
    955K, 977H, 955H, 977A 977K

    mini hydraulic excavator
    304E2 CR 307E, 301.8, 307E2 305E2 305.5E2 CR 303.5E2 CR 305.5E2 305.5E, 308E2 CR 304E2 304.5E2 305E2 CR 302CR 306E2 308E, 303.5E2 308E2 301.6

    track excavators
    302CR 301.6-05 301.8

    track-type tractor
    D10R, D4D