216-5583: COJINETE: MANGUITO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    216-5583: BEARING-SLEE

    Número de pieza: 216-5583
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cylinder Block Bushing

    Description:

    • Bushings are important components of cylinder blocks, which serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    ¿Busca una opción de piezas Yellowmark™?

    Con las piezas Yellowmark™, se ofrece una alternativa de reparación de nivel intermedio con la que se proporciona la misma forma, el mismo ajuste y la misma función de las piezas Cat® originales.
    Marca: Yellowmark
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 1,3
    • Longitud (pulg): 5,1
    earthmoving compactor
    815F 816F

    challenger
    MTC855 MT865 MT845 75E MTC865 MT835 65E 95E MT855 85E MTC835 MTC845

    wheel-type loader
    972G II 966G II

    engine - generator set
    C-12

    engine - truck
    C-12 C-10

    engine - machine
    C-12 3176C

    engine - industrial
    C-12 3176C SUF557 CPT372 SBF214 3196 C-10

    articulated dump truck
    725 730

    motor grader
    14H 140H 160H 143H 163H 16H

    forest products
    TK1051

    wheeled excavator
    W345B II

    wheel dozer
    814F

    excavator
    365B 345B II 345B L 345B 365B L 365B II 345B II MH

    pipelayer
    572R II

    marine products
    3176C C-12 C12 3196

    track-type tractor
    D7R II

    load, haul, dump
    R1600 R1600G R1700G