1W-2715: TRABA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1W-2715: Lock-Valve Retainer

    Número de pieza: 1W-2715
    Marca: Cat
    Obteniendo precio...

    Cat® Valve Retainer Lock

    Description:
    Cat engine service components allow replacement of valve retainer locks in cylinder head groups during engine overhaul or scheduled maintenance.

    Attributes:
    Half retainer lock

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    engineer support tractor
    DEUCE, 30/30

    wheel-type loader
    966M, 966M XE 950G, 972M XE 924F, 966K, 972K, 928F, 966F, 910F, 938G II 950G II 962H, 966D, 972M, 950F, 928G, 960F, 918F, 938F, 962G II 962G, 966K XE 938G, 950H, 972L, 950F II 924GZ, 924G, 966L, 910E, 966F II 966E

    challenger
    55, 45, 35

    engine - generator set
    3114, 3116, C9 GEN SET 3126B, C9, XQP300 C9.3

    wheel-type skidder
    525B, 525C, 535C, 545C, 535B

    track type tractors
    D7E, D7R, D7ELGP, D6TXLVP, D6NLGP, D6RIIIXL, D6MXL, D6TXL, D7RXR, D6TXWVP, D6RIII, D6MLGP, D5NLGP, D5MLGP, D5MXL, D6RIIILGP

    wheel tractor scrapers
    637K, 627H, 637KLRC

    engine - machine
    3116

    7 to 9 liter
    C9, 3126, C9.3B, C9.3, 3126B

    harvesters
    550

    track-type loader
    973D, 953C, 973C, 973, 953B, 963B 963C

    engine - industrial
    3116, 3114, 3126B, C7, 3126, C9, C9.3B, C9.3, SPP101

    articulated dump truck
    D20D

    telehandler
    RT100 RT80

    motor grader
    12K, 120H, 160M 3 160M, 12M 3 AWD 120H NA 12M 2 160M 2 120K 2 140M 3 AWD 140M, 140M 2 12M 3 140G, 140M 3 135H, 160M 3 AWD 120H ES 120K, 140, 135H NA 14L 140K 2 12M, 160K

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M318, M320, M330D M325B M325C MH

    articulated trucks
    D250D, 725C, 725C2

    motor graders
    140K, 120H, 12K, 120K, 160K, 160M3AWD, 160M3, 140M3AWD, 12M3, 140M3, 140M2AWD, 12M2, 160M2, 120HNA, 120K2, 135HNA, 140K2, 12M2AWD

    paving compactor
    CB-634C, CS-531D, CS-533D, CP-563D, CS-583D, CP-563, CS-583C, CP-533D, CB-434, CS-533C, CP-563C, CS-563D CB-634D, CB-634, CS-563C CS-563 CS-531, CS-531C, CP-533C, CS-573C, CP-533, CS-583, CS-533, CS-573D

    excavator
    330D L 325 L 325-A L 322C FM 212B, 322C, 322N, 322-A L 320-A N 568 FM 325C, 336D2 L 329D L 330D MH 325D L 336E L 325-A 320-A S 324D, 324D L 325B L 336F, EL240C 325D, 330D FM 328D LCR 324D FM 336D2, 336D L 336F L XE 211B, 336F L 329D, 336E LH 336 336E HVG 320B L 320-A 336E, 330D, 340D2 L 326D L 325D FM E200B, 325D MH 336F LN 336F XE 345 GC 336D LN 206B, 568 FM LL 213B 336E LNH M325D L MH 336D2 GC 320-A L 325-A LN 336D2 XE 325 LN 336D, 336E H 325C FM 340F L UHD 340F, 336D2 LXE 320B S 322B L 329D LN 322-A

    wheel tractor-scraper
    637K, 613C II 637D, 627K, 637E, 627K LRC 627G, 637G, 627H, 613C

    earthmoving compactor
    815F II 816F II 815B

    generator
    SR4B

    vibratory single drum smooth
    CS-583, CS-531, CS-573

    engine - truck
    C7, 3126B, 3114, 3126E, 3116, 3126, C9, C-9

    petroleum products
    C7, CX31-P600 C9, TH31-C9T CX31-C9I TH31-E61 TH31-C9P 3126B, TH31-C9I

    backhoe loaders
    446D

    vibratory single drum pad
    CP-533C, CP-563D, CP-533

    brush cutters,industrial,other
    586CLRC

    cold planer
    PM313, PM310, PM312, PM-102

    forest products
    539, TK371, 570B, 580B, 2864C, TK370, 2590, 541 2 533, 574, 552 2 586C, 521, 2290, 322C, 2391, 521B, TK380, 584HD, 552, 570, 522B, 2491, 551, TK381, 541, 522, 511, 2390, 573, 532, 580, 584, 543

    pipelayers
    561N

    wheel loaders
    IT38G, IT24F, IT18F, IT28G, IT38F, 972M, 966M, 950G, 960F, 950H, 938G, 972L, 938F, 924F, 962G, 966L, 950F, 962H, 972K, IT62G, 950GII, 966MXE, 972MXE, 950FII, 938GII, 962GII

    wheel dozer
    814F II

    track loaders
    963C, 963CLGP

    asphalt paver
    AP-1055B, AP-1000B, AP-1055D, AP-1050B, BG-2455C, AP-900B, AP-1000D, BG-260C, BG-2455D, AP-1050, AP-1000, BG-260D, BG-240C, BG-245C, AP-755

    pipelayer
    561N, PL72, 561M

    integrated toolcarrier
    IT62G, IT28F, IT62G II IT14F, IT12B, IT28G, IT24F, IT14B, IT38G II IT38F, IT62H, IT38G, IT18F

    track-type tractor
    D6R III D6T, D6R XL D5N D6M D6T XW PAT D5M D6T XW D6T XL D7R LGP D6T LGP D6N, D7E, D6R, D7R, D6T XL PAT D7E LGP D6T LGPPAT D6R STD D7R XR D6R LGP

    expanded mining products
    MD5075

    track excavators
    336D, 325B, E120B, E110B, 329D, 336D2L, 328DLCR, 336FOEM, 340F, 340FUHD, 322CL, 330DMH, 325BL, 329DL, 320BN, 322BL, 322CLN, 324DL, 326DL, 325DLOEM, 322C, 336DL, 336EH, 336FL, 325C, 325BLN, 336EL, 320B, 336DLN, 320BLN, 340FL, 320BS, 325, 320S, 325LN, 320L, 325L, E200BL, E240B, 336FLH, 322BLN

    forestry excavators
    322CFMST