217-0609: ASIENTO DE VÁLVULA: RESORTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    217-0609: Seat-Valve Spring

    Número de pieza: 217-0609
    Marca: Cat
    Obteniendo precio...

    Cat® Valve Spring Seat (Cylinder Head Assembly)

    Description:
    Cat engine service components allow replacement of valve spring seats used in intake and exhaust valves during engine overhaul or scheduled maintenance.

    Attributes:
    Steel valve spring seat

    Application:
    Seats are application specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho total (pulg): 1.26
    • Descripción del material: Steel
    • Grosor (pulg): 0.04
    • Longitud total (pulg): 3.02
    earthmoving compactor
    815F II 816F II

    engine - generator set
    C9, C9 GEN SET XQP300

    petroleum products
    TH31-E61 C9, CX31-P600 TH31-C9P CX31-C9I TH31-C9I

    engine - truck
    C9, C-9

    track type tractors
    D7R, D7RXR, D6RIII, D6RIIILGP, D6RIIIXL, D6TXL, D6TXLVP, D6TXWVP

    7 to 9 liter
    C9

    brush cutters,industrial,other
    586CLRC

    track-type loader
    973C, 973D

    engine - industrial
    C-9, C9

    motor grader
    140M, 160M, 14L 160M 2 140M 2

    forest products
    532, 2390, 552, 2391, 511, 522, 2290, 521B, 2590, 541, 2491, 541 2 522B, 552 2 551, 586C, 521

    wheeled excavator
    M330D

    wheel dozer
    814F II

    excavator
    330D LN 336D L 330D, 336D2 L 336D, 330D L 336D2 GC 340D2 L 336D2, 330C L 336D LN 336D2 XE

    wheel tractor-scraper
    637D, 627G, 637E, 637G

    track excavators
    336D2L, 330DMH, 336DL, 336DLN, 336D

    track-type tractor
    D6R III D7R LGP D6T, D6R, D6R LGP D7R, D7R XR D6R STD D6R XL

    expanded mining products
    MD5075