224-4441: RESORTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    224-4441: Spring-Valve

    Número de pieza: 224-4441
    Marca: Cat
    Obteniendo precio...

    Cat® Valve Spring (Inner)

    Description:
    Cat engine service components allow replacement of valve springs in cylinder head groups during engine overhaul or scheduled maintenance.

    Attributes:
    • Steel inner valve spring
    • 64.1 mm (2.52 in) free length
    • 3.05 mm (0.12 in) wire diameter
    • ID: 17.14 mm (0.67 in)
    • OD: 23.2 mm (0.91 in)
    • Tangs on both ends for retention
    • Emissions control

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    815F, 816F

    challenger
    MT855, MT835, 95E, MT865, MTC835, 65E, 75C, MTC855, 85E, MTC865, MT845, 75D, MTC845, 75E, 85C

    wheel-type loader
    966H, 980M, 966G II 980K, 972H, 982M, 972G II 980F, 980L, 980K HLG 980C

    petroleum products
    TH35-E81 TH35-C13T C13, TH35-C11I CX31-C13I TH35-C13I CX31-C11I C11, CX31-P600

    engine - generator set
    C13GENSET C13, C13 XQ375 C-12, C13 XQ350 XQ425

    engine - truck
    C13, C-10, C-12, C11

    engine - machine
    3176C, C-12

    engine - industrial
    C-12, C-10, SBF214 C11, C13, SUF557 CPT372 3196, 3176C

    articulated dump truck
    730C2 EJ 730, 735, 730C, 725, 730C2

    road reclaimer
    RM-300

    olympian
    XQ375

    forest products
    345C, TK1051

    motor grader
    160H, 163H, 140H, 16M3, 14M, 18M3, 16H, 14H, 14M3, 14M-3 143H

    wheeled excavator
    W345B II W345C MH

    motor graders
    18M3, 16M

    wheel dozer
    814F

    underground articulated truck
    AD22

    excavator
    352F XE VG 352F-VG 345C, 349E, 365B L 345C L 352F, 345D L 349D L 349E L 345D, 349E L VG 365B, 345B, 349F, 345C MH 345B II 365B II 349F L 345B II MH 349F LXE 345B L 349D2, 349D2 L

    pipelayer
    572R II

    wheel tractor-scraper
    621H, 623H, 627H, 621K OEM 627K LRC 623K LRC 621K, 623K

    track-type tractor
    D7R II D8N

    expanded mining products
    MD5150C, MD5125

    10 to 13 liter
    C13