241-8385: RESORTE DE VÁLVULA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    241-8385: Spring-Valve

    Número de pieza: 241-8385
    Marca: Cat
    Obteniendo precio...

    Cat® Valve Spring (Outer)

    Description:
    Cat engine service components allow replacement of valve springs in cylinder head groups during engine overhaul or scheduled maintenance.

    Attributes:
    • Steel inner valve spring
    • 67.69 mm (2.67 in) free length
    • 3.30 mm (0.13 in) wire diameter
    • ID: 21.96 mm (0.86 in)
    • OD: 28.56 mm (1.13 in)
    • Tangs on both ends for retention
    • Emissions control

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    815F II 816F II

    engine - generator set
    C9, XQP300 C9 GEN SET

    petroleum products
    C9, TH31-C9P CX31-P600 CX31-C9I TH31-E61 TH31-C9I

    engine - truck
    C9, C-9

    track type tractors
    D7R, D6RIIIXL, D6TXL, D6TXLVP, D6RIII, D7RXR, D6RIIILGP, D6TXWVP

    7 to 9 liter
    C9

    brush cutters,industrial,other
    586CLRC

    track-type loader
    973C, 973D

    engine - industrial
    C9

    motor grader
    140M, 160M, 160M 2 140M 2 14L

    forest products
    522B, 521, 2390, 552 2 541, 2290, 586C, 2590, 2391, 551, 2491, 541 2 511, 552, 532, 522, 521B

    wheeled excavator
    M330D

    wheel dozer
    814F II

    excavator
    330D FM 336D L 330D LN 340D2 L 330D L 336D2, 330D MH 336D2 XE 330D, 340D L 336D2 L 336D LN 336D

    wheel tractor-scraper
    637G, 627G, 637D

    track excavators
    330DMH, 336DL, 336D, 336DLN, 336D2L

    track-type tractor
    D7R XR D6R III D6T, D6R, D7R LGP D6R LGP D7R, D6R XL D6R STD

    expanded mining products
    MD5075