260-7524: TORNILLO: VÁLVULA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    260-7524: SCREW-VALVE

    Número de pieza: 260-7524
    Marca: Cat
    Obteniendo precio...

    Rocker Arm Valve Adjustment Screw

    Description:

    • Screws are important components of rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Rosca: Rosca gruesa UNC
    • Tipo de tornillo: Tornillos de ajuste: cabeza cóncava
    engineer support tractor
    DEUCE, 30/30

    underground mining loaders
    R1600G

    wheel-type loader
    950G II 950H, 938G, 950F II 962H, 966M XE 938G II 966H, 972M, 972K, 966K, 966F, 972H, 950G, 966M, 962G II 928G, 972M XE 980K HLG 924F, 982M, 938F, 962G, 980K, 972L, 966E, 966F II 966K XE 966L, 980M, 950F, 966D

    challenger
    45, 55, MT755, MT735, MTC755, MTC745, 35, MTC735, MT745, MTC765, MT765

    engine - generator set
    C13, C13GENSET C9, C9.3, XQP300 C13 XQ375 3126B, C9 GEN SET XQ425, C13 XQ350

    wheel-type skidder
    535C, 535B, 525C, 525B, 545C

    track type tractors
    D7E, D7R, D7ELGP, D6TXLVP, D6RIIXL, D6RIII, D6RIILGP, D6RIIIXL, D7RXR, D6NLGP, D8NNSUC, D6TXWVP, D6RII, D6RIIILGP, D6MXL, D6TXL, D5NLGP

    wheel tractor scrapers
    621K, 623H, 627H, 637K, 637KLRC

    engine - machine
    C-9

    7 to 9 liter
    C9, 3126, C9.3B, C9.3, 3126B

    track-type loader
    963B 953C, 973C, 973, 973D, 963C

    engine - industrial
    3116, C-9, 3114, 3126B, C13, C9.3, C9, C7, 3126, C9.3B, C11, SPP101

    articulated dump truck
    735, 730C, 725, 730, 730C2 EJ

    road reclaimer
    RM-300

    transmission
    CX31 DB

    olympian
    XQ375

    track feller bunchers
    TK732

    motor grader
    140G, 12M 2 135H, 160M 2 140M 2 14L 140M, 160M, 140M 3 AWD 140M 3 120H ES 12M 3 AWD 12H, 120H NA 160M 3 18M3, 120H, 135H NA 12K, 14M, 120K, 160M 3 AWD 14M-3 16M3, 140, 140K 2 12M 3 12M, 120K 2 160K

    material handler
    M325D MH M325D L MH

    wheeled excavator
    M325C MH M325B W345C MH M330D

    articulated trucks
    730C, 725C2, 730C2, 725C, 730CEJ, 730OEM, 730C2EJ

    motor graders
    140K, 16M3, 160K, 16M, 14M, 12K, 18M3, 120K, 120H, 14M3, 160M3AWD, 140M3AWD, 160M3, 12M3, 140M3, 160M2, 12M2, 140M2AWD, 120HNA, 135HNA, 12M2AWD, 140K2, 120K2, 12HNA

    paving compactor
    CS-563C CS-563D CS-531C, CS-533C, CS-531D, CS-533D, CB-634D, CP-563C, CS-583D, CB-634C, CS-583C, CS-573D, CP-533D

    underground articulated truck
    AD22

    excavator
    345D, 568 FM 336 336D, 349E L M325D MH 345C MH 330C MH 325C, 336F LN XE 322C, 336E, 336D2 L 325D L 320B L 330D FM 324D LN 336D L 325D, 349D2, 320B, 324D, 340F L UHD 345C, 329D L 345D L 336F L 336F LNXE 345C L 336D LN 330D MH 325B LN 330C L 352F-VG 336F, 328D LCR 349D L M325D L MH 330D L 336D2, 324D L 349E L HVG 320B S 330C LN 330D, 336E L 329D LN 340D2 L 349D2 L 340F, 322C FM 336D2 LXE 325C FM 336E HVG 324D FM 336FMHPU 568 FM LL 336F LN 349F L 330C FM 330C, 349D, 352FMHPU 322B L 340F L LRE 352F, 325D FM 324D FM LL 352F OEM 336F L XE

    wheel tractor-scraper
    637G, 637D, 627G, 637K, 627H, 623H, 613C II 623K LRC 621K, 627K, 621H, 623K, 621K OEM 627K LRC 613C, 637E

    earthmoving compactor
    815F II 816F II 815B

    generator
    SR4B

    engine - truck
    3126B, 3126, C7, 3116, 3126E, C9, C13, C11, C-9, 3114

    petroleum products
    TH35-C13T C11, C7, CX31-P600 C9, TH31-C9T CX31-C9I TH35-C11I TH31-C9I CX31-C11I TH31-C9P TH35-C13I 3126B, TH35-E81 CX31-C13I C13, TH31-E61

    backhoe loaders
    446D

    wheel excavators
    W345CMH

    vibratory single drum pad
    CP-563D, CP-533C

    brush cutters,industrial,other
    586CLRC

    cold planer
    PM310, PM313, PM-102, PM312

    forest products
    TK371, TK751, 522B, 522, 2391, 2864C, 2290, TK741, 552, 586C, 533, 584HD, 521, 584, 541, 552 2 2390, 551, TK711, 2491, 543, 2590, TK752, TK722, 574, 532, 550, 511, 541 2 521B, TK381, 345C, TK370, TK380, 539, 573, TK721, 322C

    pipelayers
    561N

    wheel loaders
    IT28G, IT38G, IT38F, IT24F, 962G, 982M, 960F, 980M, 966H, 924F, 972M, 966L, 980F, 972H, 938F, 950H, 972K, 972L, 966M, 962H, 950G, 938G, 980L, 980C, 962GII, 972MXE, 966MXE, 950GII, IT62G, 950FII, 938GII

    wheel dozer
    814F II

    track loaders
    963C, 963CLGP

    asphalt paver
    AP-755, BG-260C, AP-1055B, BG-240C, AP-1000D, AP-1055D, AP-1000B, AP-1000, BG-245C, BG-260D, AP-1050, AP-1050B, BG-2455C, AP-900B, BG-2455D

    integrated toolcarrier
    IT38G II IT62H, IT38G, IT24F, IT12B, IT28F, IT62G, IT62G II IT28G, IT38F

    pipelayer
    561N, PL72, 561M

    track-type tractor
    D5N D6N, D6T, D6T XL D7R II D6T XW D7E, D6R III D6M D6R II D5M D6R LGP D7R XR D6T LGP D8N, D6T LGPPAT D6T XW PAT D6R, D6R STD D6T XL PAT D6R XL D7E LGP D7R LGP D7R

    expanded mining products
    MD5125, MD5075, MD5150C

    track excavators
    320B, 336D2L, 336FOEM, 352FVG, 340FUHD, 340F, 349D2OEM, 325BL, 336D, 322CLN, 329DL, 320BS, 324DL, 336DL, 336DLN, 349D, 329D, 336EH, 320BN, 336FL, 336FLH, 328DLCR, 325DLOEM, 326DL, 322CL, 345DL, 340FL, 336EL, 325C, 345D, 330C, 330CL, 349DL, 322BLN, 349ELVG, 325B, 322BL, 330DMH, 322C, 325BLN, 349E, 320BLN

    forestry excavators
    322CFMST, 330CFMHW

    10 to 13 liter
    C13