285-0823: CUBIERTA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    285-0823: Cover

    Número de pieza: 285-0823
    Marca: Cat
    Obteniendo precio...

    Cat® Cover (Front Housing)

    Description:
    For use with front housing groups in Cat heavy duty equipment.

    Attributes:
    • Material: Cast aluminum
    • For use with 1/2 inch hardware

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 0.7
    • Ancho total (pulg): 5.5
    • Descripción del material: Cast aluminum
    • Longitud total (pulg): 6.5
    underground mining loaders
    R1700G, R2900G, R1600H, R1600G, R3000H

    wheel-type loader
    980M, 966H, 972H, 980K HLG 982M

    engine - generator set
    C18, C15, C13, C13GENSET C13 XQ350 C15 I6 XQ425, C13 XQ375

    track type tractors
    D9T, D8T, D8N, D8NNSUC

    off-highway truck
    772, 770

    wheel tractor scrapers
    621H, 623K, 657G, 627H, 627K, 623H, 637K, 637KLRC, 631KLRC, 623KLRC, 621K, 621HOEM

    7 to 9 liter
    C9

    engine - industrial
    C15, C13, C18, C11

    articulated dump truck
    730, 740 GC 740C 735, 730C2 EJ 745 730C, 725, 740

    olympian
    XQ500, XQ375

    motor grader
    16M3, 14M-3 14M3

    wheeled excavator
    W345C MH

    articulated trucks
    745C, 730C, 735C, 730C2, 725OEM, 730OEM, 740CEJ, 730EJ, 730C2EJ, 730CEJ, 745DLRC, 740GC

    motor graders
    14M, 16M, 18M3, 16M3

    underground articulated trucks
    AD55, AD30, AD45B

    underground articulated truck
    AD45B, AD55, AD22

    excavator
    390D L 349E L 345C, 365C 385C FS 385C L 374F L 349F L 345D L 385C, 349D2 L 349D, 352FMHPU 352F-VG 349D L 374D L 345C L 345D, 349F LXE 390F L 345C MH 390D, 390F 349D2, 352F XE VG 365C L MH

    wheel tractor-scraper
    631K, 623K LRC 621H, 621K OEM 657E, 657G, 637K

    earthmoving compactor
    836K

    engine - truck
    C13, C15, C11

    petroleum products
    CX38-P892 C-15, TH48-E80 C15, CX31-C13I C18, CX35-C18I C13, TH35-E81 TH35-C13I CX31-P600 CX31-C11I CX35-P800 TH35-C15I C11, TH35-C11I CX31-C15I CX38-P800 CX31-C18I

    wheel excavators
    W345CMH

    15 to 18 liter
    C18, C15

    forest products
    345C

    wheel loaders
    980C, 982M, 980M, 980K, 966H, 980F, 972H, 980L, 980KOEM

    pipelayers
    PL83, PL87

    track excavators
    349D, 385C, MH3295, 385CL, 345DL, 365CL, 385CFS, 390FL, 345CMH, 345CL, 374FL, 349DL, 349FL, 349D2L, 345CLVG, 349D2, 390D, 365CLOEM, 385COEM, 345CVGOEM, 349DLVG, 390FMHOEM, 345DLVG, 352FXE, 390FOEM, 349ELVG, 374DL, 352FVG, 349FLVG, 352F2VG, 345D, 349E, 349FLXE

    expanded mining products
    MD6290, MD5125

    track-type tractor
    D8T, D8N, D9T

    10 to 13 liter
    C13, C11