305-6843: RESORTE: GUÍA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    305-6843: Spring-Guide (Lifter)

    Número de pieza: 305-6843
    Marca: Cat
    Obteniendo precio...

    Cat® Lifter Guide Spring

    Description:
    Service component for engine overhaul.

    Attributes:
    Hardened steel lifter guide spring

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 1.1
    • Ancho total (pulg): 1.3
    • Descripción del material: Steel
    • Longitud total (pulg): 1.5
    earthmoving compactor
    826C 826G 836 826G II 825G

    generator
    SR500

    wheel-type loader
    980G II 988F 980F 992C 980C 990 II 980G 988B 992D 980F II 990 988F II

    engine - generator set
    3406C 3412C 3412 G3412 3406B PM3412 XQG400 3408B G3412C G3406 3408 3408C 3304B CG137-12 CG137-08 3304

    petroleum products
    3412E

    engine - truck
    3406B 3406C 3408 3408B

    off-highway truck
    775D 769D 773E 775E 69D 771D 775B 771C 773D 772B 769C 773B

    engine - industrial
    3408 3412 3406B 3408B 3406C SG137-08 G3406 3412E 3408C 3412C G3412 G3408B SPS342 3406 SPT342 G3408 SCT673 CG137-08 CG137-12 G3408C 3408E HT400

    articulated dump truck
    D350E D400E

    road reclaimer
    RM-250C RM-350 RR-250B SS-250 SM-350 SS-250B RM-350B RR-250

    15 to 18 liter
    3406C

    cold planer
    PM-465 PM-565 PR-1000C PR-1000 PR-450C PM-565B

    motor grader
    16G 16H NA 24H

    wheel dozer
    844 824G 834B 814B 824G II

    underground articulated truck
    AD45 AE40 II

    pipelayer
    578 583R 587R 589

    excavator
    375-A 5110B 375-A L

    wheel tractor-scraper
    651E 621B 627F 631E 657E 637D 631G 637G 623F 621 633D 627E 631D 639D 621E 627B 637E 623E 621F

    vees 27 to 32 liter
    3412C G3412

    track-type tractor
    D10N D9N D8N D9R D8R D10R D9L D8L D8R II