101-1817: CONJUNTO DE PUENTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    101-1817: Valve Bridge Assembly

    Número de pieza: 101-1817
    Marca: Cat
    Obteniendo precio...

    Rocker Arm Valve Bridge

    Description:

    • Valve bridges are important components of rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    ¿Busca una opción de piezas Yellowmark™?

    Con las piezas Yellowmark™, se ofrece una alternativa de reparación de nivel intermedio con la que se proporciona la misma forma, el mismo ajuste y la misma función de las piezas Cat® originales.
    Marca: Yellowmark
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 1
    • Longitud (pulg): 8
    earthmoving compactor
    825C, 825 826C

    generator
    SR4

    wheel-type loader
    980C, 990, 992D

    engine - generator set
    G3412, 3412, CG137-12, 3412C, G3412C, 3406B, XQG400

    track type tractors
    D10N, D9L

    wheel tractor scrapers
    621B, 623E, 623B

    off-highway truck
    773B, 775B, 772B

    engine - industrial
    3406B, 3412, 3406C, 3412C, G3408B, CG137-08 G3406, G3412, G3408C, CG137-12, 3406, G3408

    road reclaimer
    RR-250, SS-250

    cold planer
    PR-750B, PR-1000, PR-1000C

    motor grader
    16G

    wheel loaders
    992C

    wheel dozer
    824C, 824S

    wheel tractor-scraper
    623E, 627B, 651E, 627E, 623B, 621B, 621, 621E

    track-type tractor
    59 9U 10U 59N 9S 59L 9 10 58L 9C D8N, 10SU