10R-2133: CONJUNTO DE BALANCÍN
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    10R-2133: ARM AS ROCKE

    Número de pieza: 10R-2133
    Marca: Cat
    Obteniendo precio...

    Remanufactured Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 2,2
    • Longitud (pulg): 6,8
    wheel-type loader
    980M, 982M, 972H, 966H, 980F, 980C, 980L

    engine - truck
    C13, C11

    engine - generator set
    C13, C13GENSET

    petroleum products
    TH35-E81 TH35-C13I C11, C13, TH35-C11I CX31-C11I CX31-P600 TH35-C13T CX31-C13I

    engine - industrial
    C11, C13

    articulated dump truck
    730C2, 730, 730C, 730C2 EJ 725, 735

    road reclaimer
    RM-300

    motor grader
    14M-3 14M, 18M3, 16M, 16M3

    forest products
    345C

    wheeled excavator
    W345C MH

    underground articulated truck
    AD22

    excavator
    345D, 349D L 345C L 345C, 349D2 L 349D, 349D2, 345D L 345C MH

    wheel tractor-scraper
    621K OEM 621H, 623K LRC 621K, 623H, 627K LRC

    expanded mining products
    MD5150C, MD5125

    track-type tractor
    D8N