2W-6757: Conjunto de muñón
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    2W-6757: Trunnion Assembly

    Número de pieza: 2W-6757
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Trunnion Assembly

    Description:
    Cat trunnion assemblies are part of the engine trunnion assemblies that provide flexibility between the engine and the front support.

    Attributes:
    Includes trunnion, support, and rubber ring

    Application:
    Cat trunnion assembly is used to support engine mounting. Consult your owner's manual or contact your local Cat dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    ¿Busca una opción de piezas Yellowmark™?

    Con las piezas Yellowmark™, se ofrece una alternativa de reparación de nivel intermedio con la que se proporciona la misma forma, el mismo ajuste y la misma función de las piezas Cat® originales.
    Marca: Yellowmark
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 5,5
    • Longitud (pulg): 10,6
    wheel-type loader
    930R 966D 936E 936 966E 966G 950E 950B G936 966F II 966F 930T 972G 936F 970F

    engine - truck
    3306B

    paving compactor
    CS-653 CP-643 CS-643 CP-653

    excavator
    330 LN 330-A L 350-A L 330 L 330-A 350-A 350 L 330B L 235 E300B 235D EL300B 330-A LN 235C 330B LN

    track-type loader
    963 973

    wheel tractor-scraper
    621E 621S

    track-type tractor
    D6H D7H 7 D6R 56H D6H II 7S LGP D7R 6 6S 7U 6A 7SU 6SU 7S 56 D6D SR 57H D6H XR D6F SR 7A D6H XL D6D D6G SR D6E SR