9M-2342: FILTRO DE REJILLA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9M-2342: Screen Assembly-Filter

    Número de pieza: 9M-2342
    Marca: Cat
    Obteniendo precio...

    Cat® Fuel Filter Screen Assembly


    Cat filters help prevent damage to your fuel system and keep your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure long-term integrity of your equipment. Choosing genuine Cat Filters protects your equipment – and your bottom line.

    Attributes:
    • Primary fuel filter element
    • Perforated aluminum encased in stainless steel mesh
    • Designed by Caterpillar to be an integrated component of your critical fuel system
    • Only available from Caterpillar
    • No one knows Cat Fuel Systems better than Caterpillar
    • Cat Filters perform better than will-fitters – see the test results

    Application:
    Cat suction screens filter lubrication oils in gear systems, transmissions and case assemblies Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    3500
    3508B, 3512, 3516E, 3516, 3516C, 3512C, 3516B, 3512B, 3516CHD, 3516BHD, 3512CHD, 3512BHD, 3508

    wheel-type loader
    988, 992, 994D, 980, 992B, 992C, 994, 994F

    challenger
    85C, 75C

    engine - generator set
    3516B, 3508, 3512C, 3406C, 3516, 3516C, 3406B, 3512, 3508B, 3508C, 3512B, 3412C, 3516E, 3406, 3412

    track type tractors
    D11R, D10N, D9L, D11N

    off-highway truck
    773B, 784B, 772B, 793B, 776, 776B, 789D, 785D, 775B, 785B, 769B, 777, 789, 773, 789C, 772, 793C, 769, 777D, 785C

    wheel tractor scrapers
    660B, 666B, 651E, 623, 657E, 666

    wheel dozers
    854G

    engine - industrial
    3412, 3408, 3406B, HT400 D379B, D353D 3512B, D379 C27, 3406C, 3512E, D348, D343 3516, 3512, D346, 3508B, 3516B, 3508, C32, 3176B, D353E, 3406, 3508C, 3516E, D399, SCT673 3408C, 3512C, C175-16, D349, D398B, 3412C, C15, SPT342 C-15, 3176C, C18, D398 3408B, D353C, SPS342 3406E

    articulated dump truck
    D550B, D400, D35HP

    transmission
    CX48

    road reclaimer
    SM-350, RR-250, SS-250, RM-350

    motor grader
    16

    ag tractors
    75

    articulated trucks
    D350E, D40D, D400D, D400E, D44B

    underground articulated trucks
    AE40II, AD40II

    underground articulated truck
    AD40 AE40

    excavator
    5130, 5230B

    wheel tractor-scraper
    641, 657B, 666B, 627, 657E, 657, 637, 651B, 641B, 666, 651, 621, 637B 650B

    vees 27 to 32 liter
    3412, D353, 3412D, 3408A

    generator
    SR4

    off highway trucks
    776D, 789B, 789D, 776C, 777C, 793C, 785, 777B, 772, 785G, 784C, 793, 777D, 785C, 793D, 789DXQ, 777DLRC, 785DOEM

    petroleum products
    3512C, 3516C, TH48-E80 CX31-C15I 3508C, 3512B, CX48-P2300 C18, CX31-P600 CX35-P800 TH48-E70 3508B, TH35-C15I TH35-E81

    engine - truck
    3176, C-15, 3408B, C15, C-10, 1674, 3406B, 3408, 3406C, 1693, 3406E, C-12, 1676 3406, 3126E, C13, C-16, C9, C11, 3176B

    stabilizers/reclaimers
    RR-250B, RM-350B, SS-250B, RM-250C

    15 to 18 liter
    C-16, C15, C18, 3406C, 3406B, 3406E, 3406C CKD

    cold planer
    PR-1000C PR-1000, PR-750B, PR-450

    wheel loaders
    992G, 990, 992D, 994H, 992C, 992B

    cold planers
    PM-465, PR-450C

    wheel dozer
    824B, 854G, 834, 824

    track-type tractor
    D10, 10 9C D11R, 59N 10S 9 11 9S 58L 11U D11N, 9U 59 10U 59L 11SU 10SU 10C

    10 to 13 liter
    3176, C12

    oem solutions
    CAT WDS