300-4415: Motor de arranque
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    300-4415: Starter

    Número de pieza: 300-4415
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Electric Starter Motor (12V-5kW)

    Description:
    Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable performance in a variety of applications.

    Attributes:
    • 12V - 5kW
    • 11 teeth

    Applications:
    Fits Cat and non-Cat equipment

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    engine - industrial
    C4.4

    track-type tractor
    D3K LGP D5K LGP D3K XL D4K XL D5K XL D4K LGP