357-5204: Motor de arranque
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    357-5204: Starter

    Número de pieza: 357-5204
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Electric Starter Motor (12V-4.2kW)

    Description:
    Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable performance in a variety of applications.

    Attributes:
    • 12V - 4.2kW
    • 10 teeth - CW rotation

    Applications:
    Fits Cat and non-Cat equipment

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    engine - generator set
    C6.6 C7.1DE150E C7.1DE200E C6.6DE150E XQP150 DE200E0

    paving compactor
    CB-54 CB-64 CS44B CP44B

    engine - machine
    C6.6

    engine - industrial
    C4.4 C7.1 C6.6

    track-type tractor
    D5K2 LGP D3K2 XL D4K2 LGP D5K2 XL D3K2 LGP D4K2 XL