385-5044: CONJUNTO DE MOTOR: ELECTRÓNICO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    385-5044: MOTOR AS-ELE

    Número de pieza: 385-5044
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    STARTER 12VDC 3.6kW 9T

    Description:
    Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    908M 907K 908H2 907M 906M 907H2 906H2 908K 906K

    skid steer loader
    257D3 246D 262D 279D 236D 236DR 262 D3 246D3 259D 242D3 242D 259D3 289D3 287D 257D 277D 2236D3 262D3 279D3 242DR 236D3 289D

    asphalt paver
    AP300F AP355F

    mini hydraulic excavator
    308E2SR 308E2 CR 308 308E2CR 308E2 SR 308E 309 308E CR 308.5 308E SR 310 308E2