439-7578: Motor de arranque
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    439-7578: Starter

    Número de pieza: 439-7578
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Electric Starter Motor (12V-1.2kW)

    Description:
    Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable performance in a variety of applications.

    Attributes:
    • 12V - 1.2kW
    • 9 teeth - CW rotation

    Applications:
    Fits Cat and non-Cat equipment

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    mini hydraulic excavator
    303E CR 303ECR