150-6611: Sombrerete
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    150-6611: Bonnet

    Número de pieza: 150-6611
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Oil Lines Bonnet

    Description:

    • Bonnets are important components of oil lines, which transfer oil throughout engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 8,3
    • Longitud (pulg): 10,8
    wheel-type loader
    994K

    engine - generator set
    3516C XQC1200 G3516C G3520E G3512E G3520C G3512 3512C G3512H 3516E G3520B G3516E PMG3516 XQC1600

    petroleum products
    3512C 3516C TH48-E80 2016 3512E TH48-E70 CX48-P2300

    off-highway truck
    793D 793C 797 785G 797B

    engine - industrial
    3512C 3516C G3516J 3512E G3512E G3520B 3516E G3520J G3516C G3516B SPF343C G3516E PMG3516 G3512H SPF743 G3516 3512B

    marine products
    3516C 3512C 3516B 3512E 3512B G3512E 3516E

    expanded mining products
    MD6540C