1W-1565: Codo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1W-1565: Elbow

    Número de pieza: 1W-1565
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Oil Line Elbow

    Description:

    • Elbows are important components of engine oil lines, which transfer oil throughout the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 5,9
    • Longitud (pulg): 7,5
    wheel-type loader
    994K 994D 994F 994H 994

    generator
    SR4

    engine - generator set
    3512C 3512 3516 3508 G3512 3512B 3516B

    petroleum products
    3512B 3516C 3512C 3512E TH48-E80 3512 CX48-P2300 2016 TH48-E70

    off-highway truck
    785 793C 797 789 784C 789D 785D 785C 793B 789C MT4400D AC 789B 777D 797B 793D 793 785B 784B 785G

    excavator
    5230 5230B

    engine - industrial
    3516 3508 SPF343 3508B G3512J 3516C 3512E 3512 3512C SPF743 SPT343 3516E 3512B SPS343 3516B G3512 G3512B SPF343C SR4

    marine products
    3512C 3512 3512E 3516C 3508 3516 3512B 3508C 3508B 3516B 3516E

    expanded mining products
    MD6540C

    oem solutions
    CAT WDS