244-5867: Codo: Clr By
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    244-5867: Elbow-Clr By

    Número de pieza: 244-5867
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Engine Oil Line Elbow

    Description:

    • Elbows are important components of engine oil lines, which transfer oil throughout the engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 4,1
    • Longitud (pulg): 11,6
    wheel-type loader
    994K

    engine - generator set
    3516C G3520C G3516C G3512 G3520E XQC1600 G3516E 3516E XQC1200 3512C G3512E

    petroleum products
    3512E 3512C CX48-P2300 2016 TH48-E80 3512B 3516C TH48-E70

    off-highway truck
    785G MT4400D AC 797B 797 793C 793D

    engine - industrial
    G3512E G3516C 3512E G3516J G3516B SPF743 3516E 3512C G3520J 3512B G3520B 3516C SPF343C G3516E G3516

    marine products
    3516B 3512C 3516C 3512B 3516E G3512E 3512E

    expanded mining products
    MD6540C