209-7291: CONJUNTO DE BASE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    209-7291: Base Assembly-Oil Filter

    Número de pieza: 209-7291
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Oil Filter Base Assembly

    Description:
    Cat oil filters help prevent damage to your lubrication system by filtering out the contaminants that impact performance. Filter bases securely mount critical filter components so the lubrication system functions at peak performance.

    Attributes:
    • Oil filter base with stud
    • Standard No.4, No.8 and No.10 ports
    • For use with M8 hardware
    • OEM direct replacement
    • Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 5.5
    • Ancho total (pulg): 9.5
    • Longitud total (pulg): 13.5
    wheel-type loader
    972M 966M XE 966M 972K 966K XE 972L 972M XE 966L 966K

    engine - generator set
    C9 GEN SET C9 XQP300

    engine - truck
    C9

    petroleum products
    CX31-P600 C9 TH31-C9P TH31-E61 CX31-C9I TH31-C9I

    engine - machine
    C-9

    engine - industrial
    C-9 C9.3 C9 C9.3B

    articulated dump truck
    725C

    cold planer
    PM312 PM313 PM310

    motor grader
    12H

    forest products
    2590 551 TK711 522B TK732 521 521B 552 586C 532 541 2 TK751 511 TK721 541 TK741 2390 2391 522 2864C 2290 TK722 TK752 552 2 2491

    wheeled excavator
    M330D

    excavator
    330C L 330C 336D LN 336D L 330D FM 330C FM 330D L 330C LN 330D MH 336D 330D 340D L 330D LN 330C MH

    marine products
    C9

    expanded mining products
    MD5075