247-4806: Codo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    247-4806: Elbow

    Número de pieza: 247-4806
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Elbow

    Description:

    • Elbows are important components of engine oil filters, which remove contaminants from engine oil

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 4,5
    • Longitud (pulg): 6,3
    wheel-type loader
    994K

    engine - generator set
    G3516C G3520C G3512 G3520E 3516C XQC1600 G3512E 3516E XQC1200 3512C G3516E

    petroleum products
    3516C 2016 TH48-E80 CX48-P2300 3512C 3512E 3512B TH48-E70

    off-highway truck
    793D 797 797B 785G

    engine - industrial
    3512C G3516B 3516C SPF343C 3512E G3516C 3516E 3512B G3520J G3516E G3516J G3520B SPF743 G3512E G3516

    marine products
    3512C 3516C 3516B 3516E 3512B 3512E G3512E

    expanded mining products
    MD6540C