259-8357: ADAPTADOR: LLENADO DE ACEITE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    259-8357: Adapter-Oil Filter

    Número de pieza: 259-8357
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Oil Filter Adapter

    Description:
    Oil filter adapters provide mounting for the engine oil filter assembly on the cylinder block.

    Attributes:
    • Material: Cast iron
    • Standard No.10 port
    • For use with 3/8 inch hardware
    • OEM Direct replacement

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 2.93
    • Ancho (pulg): 3.66
    • Descripción del material: Cast Iron
    • Longitud (pulg): 6.71
    earthmoving compactor
    825H 826G 825G II 825C 826G II 825G 826H 826C 836H

    motor grader
    24M

    wheel-type loader
    980H 986H 980G II 988H 980G

    wheel dozer
    824G 824C 824G II 834H 824H

    wheel tractor-scraper
    637E 623G 621F 631E 621E 631G 623E 623F 633E II 631D 621B 637D 627G 623B 627F 621G 627E 637G 633D

    expanded mining products
    MD6290

    load, haul, dump
    R2900 R2900G R3000H