7C-3954: CONJUNTO DE RESORTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    7C-3954: Spring Assembly

    Número de pieza: 7C-3954
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Spring Assembly

    Description:
    Service component for oil filter base group.

    Attributes:
    • 60° flare on both sides of tube
    • Tube OD: 63.5 mm (0.25 in)
    • Tube length: 65.8 mm (2.59 in)
    • Retainer slides freely on tube

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 0.8
    • Ancho total (pulg): 0.8
    • Longitud total (pulg): 3.3
    earthmoving compactor
    816F 815F

    challenger
    MTC845 65E MT865 75D 75C 85C 85E MT835 MTC855 MTC835 85D MT855 75 95E 75E MT845 MTC865

    wheel-type loader
    966H 972G II 980K 982M 972H 966G II 980M 980C 980L 980K HLG 980F

    engine - generator set
    C13 C-12 C13 XQ375 C13 XQ350 C13GENSET XQ425

    engine - truck
    3406B C13 C11 C-12 C-10 3176B 3176

    petroleum products
    C11 C13 CX31-C13I TH35-E81 TH35-C11I TH35-C13I CX31-P600 CX31-C11I

    engine - machine
    3176C C-12

    engine - industrial
    C-12 3176B 3176C 3196 C13 C-10 C13B SBF214 C11 SUF557 CPT372

    articulated dump truck
    730C2 EJ 725 735 730 730C 730C2

    road reclaimer
    RM-300

    motor grader
    18M3 16M 160H 14H 140H 16H 16M3 14M 14M-3 163H 14M3 143H

    forest products
    TK1051 345C

    wheeled excavator
    W345B II W345C MH

    wheel dozer
    814F

    underground articulated truck
    AD22

    excavator
    349E L 345B II 349D2 352F 349D2 L 345B L 365B II 349F L 365B L 345C L 345D L 345C 349 349D L 345C MH 345D L VG 349F 352F-VG 345B 349D 365B 345D 349F LXE 352F XE VG 352F OEM 349E L VG 352 352FMHPU 349E 349E L HVG 345B II MH

    pipelayer
    572R II

    marine products
    C12 3196 C-12 3176C 3176B

    wheel tractor-scraper
    623H 621K OEM 621H 627H 623K LRC 623K 621K 627K LRC 627K

    expanded mining products
    MD5125 MD5150C

    track-type tractor
    D8N D7R II

    load, haul, dump
    R1700G R1600G R1600 R1700K R1600H R1700 II