115-2365: SOPORTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    115-2365: Bracket-Suction Bell Tube

    Número de pieza: 115-2365
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Suction Bell Tube Bracket

    Description:
    Brackets provide secure mounting and support for the oil pump suction bell tube in oil pan assemblies.

    Attributes:
    • Material: Steel
    • 2 bolt mount to oil pan
    • Slotted mounting holes for ease of adjustment of the suction bell oil tube assembly and the oil pan

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 1.49
    • Ancho total (pulg): 8.62
    • Descripción del material: Steel
    • Grosor (pulg): 0.15
    • Longitud total (pulg): 11.94
    earthmoving compactor
    826K 826H 825K 826G II 825G II 826C 825C 825H 826G

    generator
    SR4

    wheel-type loader
    980H 986H 986K 980G II 980G

    challenger
    MTC845 MT865 MT845 MT855 MTC835 MTC855 MT835 MTC865

    engine - generator set
    C18 3406E 3456 C15 PM3456 C18 GEN SE

    engine - truck
    3406C 3406B C-16 C15 C18 3406E C-15 C16 C-18

    petroleum products
    CX31-P600 C15 CX38-P892 CX35-P800 CX31-C15I C18 TH35-E81 CX31-C18I CX38-P800 TH35-C15I CX35-C18I TH48-E80 TH35-C15T

    off-highway truck
    772G 773GC 770G 772 772G OEM 770G OEM 770

    engine - industrial
    C18 C15 C-15 3456 C-16 3406E

    articulated dump truck
    740C 740B 735B 745C 735C 740 GC 740 735 OEM 735 745

    road reclaimer
    RM-500 RM500B

    motor grader
    24M

    wheel dozer
    824K 824G II 824C 824G 824H

    underground articulated truck
    AD55

    wheel tractor-scraper
    637D 657E 657G 631D 657B 633D 651B

    expanded mining products
    MD6290

    load, haul, dump
    R3000H R2900G R2900