200-4516: COLECTOR DE ACEITE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    200-4516: Pan-Oil

    Número de pieza: 200-4516
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Oil Pan

    Description:
    Oil pans hold lubricating oil for the engine requirements.

    Attributes:
    • Material: Cast Aluminum
    • Standard No.8 port
    • For use with M8 hardware
    • OEM direct replacement

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 9.8
    • Ancho total (pulg): 12.2
    • Descripción del material: Cast Aluminum
    • Longitud total (pulg): 33.2
    wheel-type loader
    938G II 962G II 950G II 950H 962H

    integrated toolcarrier
    IT38G II IT62H IT62G II