211-7826: Camisa: cilindro
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    211-7826: Liner-Cylind

    Número de pieza: 211-7826
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cylinder Liner

    Description:

    • Cylinder liners are fitted into engine blocks and prevent pistons from wearing through cylinder bores

    Attributes:

    • Inside surfaces feature a uniform cross hatch pattern for faster ring seating, proper ring seal, uniform oil distribution, and long life.
    • Flanges are roll burnished in the radius for increased strength and resistance to cracking.
    • Heat-treated high-grade gray iron construction provides exceptional strength and long life.
    • Controlled flange head thickness guarantees a precise match with the block and head.
    • Precise manufacturing tolerances ensure perfectly round bores for efficient oil control and proper fit in Cat® engine blocks.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 14,8
    • Longitud (pulg): 8,55
    wheel-type loader
    994D 994H 994F 992G 962K 994

    engine - generator set
    G3520E G3516C G3512 3516B 3508B 3512C G3516B G3520C 3512 3516C G3512E 3508 XQC1600 G3516 3512B PM3508 3516 G3516E 3516E PM3516 PMG3516 PM3512 G3520B G3508 3508C CG170-16 XQC1200 PP3516

    petroleum products
    TH48-E80 3516B 3508C 3516C 3512B 3512C 3516 3508B TH48-E70 CX48-P2300 3512

    off-highway truck
    784C 797B 776D 785 793C 789C 797 785C 776C 777B 789B 777D 789D MT4400D AC 784B 785D 785B 789 777 793D 793B 777C

    wheel dozer
    854G

    excavator
    5130B 5230 5230B 5130

    engine - industrial
    3512C G3508B 3508 3512B G3516 3512 G3512 3516C 3516B G3508 G3520B G3512B 3516 G3516C G3516J SPS343 SPF343 3508B G3516B PMG3516 G3512J SPF343C G3508J SPT343 G3520J 3508C

    marine products
    3508B 3516B 3512B 3508C 3512C 3516 3516C 3508 3512

    expanded mining products
    MD6540C

    track-type tractor
    D11R D11N

    oem solutions
    CAT WDS