469-5315: CAMISA: CILINDRO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    469-5315: LINER-CYLIND

    Número de pieza: 469-5315
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cylinder Liner

    Description:

    • Cylinder liners are fitted into engine blocks and prevent pistons from wearing through cylinder bores

    Attributes:

    • Inside surfaces feature a uniform cross hatch pattern for faster ring seating, proper ring seal, uniform oil distribution, and long life.
    • Flanges are roll burnished in the radius for increased strength and resistance to cracking.
    • Heat-treated high-grade gray iron construction provides exceptional strength and long life.
    • Controlled flange head thickness guarantees a precise match with the block and head.
    • Precise manufacturing tolerances ensure perfectly round bores for efficient oil control and proper fit in Cat® engine blocks.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    972H 966H 980F 980M 982M 980K 980C

    engine - generator set
    C13GENSET XQ425

    engine - truck
    C13 C-12 C11

    petroleum products
    TH35-E81 CX31-C13I CX31-C11I CX31-P600 C13 TH35-C13I TH35-C11I

    engine - industrial
    C13B C13 C11

    articulated dump truck
    730 725

    road reclaimer
    RM-300

    motor grader
    14M-3 14M 16M3 18M3 14M3 16M

    forest products
    345C

    wheeled excavator
    W345C MH

    excavator
    345C 345D L 349E L VG 345C L 349 349D L 349E L 349F L 345C MH 352F-VG 352F

    marine products
    C12

    wheel tractor-scraper
    623K 623H 621H 623K LRC 627K 627H 627K LRC 621K 621K OEM

    track-type tractor
    D8N

    expanded mining products
    MD5125 MD5150C

    load, haul, dump
    R1700K