128-0402: COJINETE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    128-0402: BEARING

    Número de pieza: 128-0402
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Crankshaft Main Bearing

    Description:

    • Main bearings are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 2,4
    • Longitud (pulg): 5,2
    earthmoving compactor
    816F 815F

    challenger
    65E MT865 95E MT845 85E MT855 75D MT835 MTC865 MTC835 85D MTC845 MTC855 75E

    wheel-type loader
    980K 972H 980M 966H 972G II 982M 966G II 980L 980C 980K HLG 980F

    engine - generator set
    C-12 C13 C13 XQ350 C13GENSET XQ425 C13 XQ375

    engine - truck
    C13 C-12 C-10 C11

    petroleum products
    C11 TH35-C13I TH35-E81 TH35-C11I TH35-C13T C13 CX31-P600 CX31-C13I CX31-C11I

    engine - machine
    C-12 3176C

    engine - industrial
    C-12 C-10 C13 3176C C11 SUF557 C13B SBF214 CPT372 3196

    articulated dump truck
    730C2 730 730C 735 725 730C2 EJ

    road reclaimer
    RM-300

    motor grader
    14M 140H 16M3 160H 14H 16M 18M3 14M-3 14M3 16H 143H 163H

    forest products
    345C TK1051

    wheeled excavator
    W345C MH W345B II

    wheel dozer
    814F

    underground articulated truck
    AD22

    excavator
    349D 345D L 352F XE VG 345C L 352F 352 349 345C 345B 345D 349D2 349E 345C MH 345B II 349F L 349E L 365B L 349D L 345B II MH 345B L 349E L VG 349F LXE 352F OEM 345D L VG 352FMHPU 365B 352F-VG 349D2 L 349E L HVG 365B II 349F

    pipelayer
    572R II

    marine products
    C12 3196 3176C C-12

    wheel tractor-scraper
    627H 621H 621K 623H 621K OEM 623K LRC 627K 627K LRC 623K

    expanded mining products
    MD5150C MD5125

    track-type tractor
    D7R II D8N

    load, haul, dump
    R1600H R1600 R1700G R1600G R1700K