128-0403: COJINETE DE BANCADA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    128-0403: Bearing-Main

    Número de pieza: 128-0403
    Marca: Cat
    Obteniendo precio...

    Main Bearing

    Description:

    • Main Bearings provide a conformable surface for the crankshaft to rotate in the engine block

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 2,4
    • Longitud (pulg): 5,2
    underground mining loaders
    R1700G, R1600H, R1600G

    wheel-type loader
    980M, 980K, 972H, 972G II 982M, 966H, 966G II 980K HLG 980F

    challenger
    75D, 95E, MT855, 85E, 65E, MTC865, 85D, 75E, MTC845, MTC835

    compactors
    815F

    engine - generator set
    C-12, C13, C13 XQ375 C13GENSET C13 XQ350 XQ425

    track type tractors
    D7RIILGP, D7RIIXR, D7RII

    wheel tractor scrapers
    623K, 623H, 627H, 621HOEM, 627K, 621H

    engine - machine
    3176C, C-12

    engine - industrial
    C-12, SUF557 CPT372 C11, C-10, C13, SBF214 3176C, 3196

    articulated dump truck
    730C2 EJ 730, 730C, 725, 730C2, 735

    road reclaimer
    RM-300

    motor grader
    160H, 14M, 16M3, 143H, 14M3, 14M-3 16M, 140H, 18M3

    ag tractors
    MT865, 75E, MT845, MT835, 85E, MTC855

    wheeled excavator
    W345C MH W345B II

    articulated trucks
    730, 725

    motor graders
    14H, 16H, 14M, 18M3, 163H, 160HNA, 140HNA

    underground articulated truck
    AD22

    excavator
    349E L 345C L 349D2, 352F, 365B, 349F LXE 345C, 345B II 345B, 352F XE VG 345B L 349D2 L 349D L 352F OEM 352FMHPU 345D L VG 365B II 352F-VG 345D L 349F L 365B L 345D

    wheel tractor-scraper
    623H, 627K LRC 621H, 621K, 623K LRC 627H, 621K OEM

    earthmoving compactor
    816F

    engine - truck
    C-12, C-10, C13, C11

    petroleum products
    TH35-E81 CX31-P600 C11, C13, CX31-C11I TH35-C11I TH35-C13I TH35-C13T CX31-C13I

    forest products
    TK1051, 345C

    wheel loaders
    980L, 972H, 980C, 980M, 980K, 966H, 966GII, 972GII

    wheel dozer
    814F

    pipelayer
    572R II

    track excavators
    345B, 345BII, 345DLVG, 345BIIMH, 345CVGOEM, 349ELVG, 352FVG, 345BL

    expanded mining products
    MD5125, MD5150C

    track-type tractor
    D7R II D8N

    10 to 13 liter
    C-12