173-0147: Conjunto de tubos
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    173-0147: Tube Assembly

    Número de pieza: 173-0147
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Fluid Carrying Tube Assembly

    Description:
    Oil jet tubes help distribute oil to the bottom of piston domes to draw heat out of pistons
    Attributes:
    Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0,9
    • Longitud (pulg): 4,5
    earthmoving compactor
    836

    cold planer
    PM-565B

    motor grader
    24H

    wheel-type loader
    988F II 988B 992D 988F 990 990 II 992C

    off-highway truck
    773D 69D 773E 769D 771C 772B 775E 775D 775B 773B 769C 771D

    wheel dozer
    834B 844

    underground articulated truck
    AD45 AE40 II

    excavator
    5110B

    engine - industrial
    3412E 3408E

    marine products
    3412E

    wheel tractor-scraper
    651E 637E 657E 631E 631G 637G 637D 639D 633D 633E II 631D

    track-type tractor
    D9R D10R D9N D8L D9L D10N