193-3282: Soporte
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    193-3282: Bracket

    Número de pieza: 193-3282
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    3 BOLTS BRACKET

    Description:
    Retainers are important components of oil jet tubes, which help distribute oil to the bottom of piston domes to draw heat out of pistons
    Attributes:
    Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.


    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0,4
    • Longitud (pulg): 4,5
    • Notas: CONTIENE: RETENEDOR Y PASADOR
    wheel-type loader
    994K 992G 994D 994F 994 994H

    engine - generator set
    3516B 3512 3512C 3512B 3516 3508B PM3508 3516C XQC1600 G3512 PM3516 G3516H 3516E G3520H XQC1200 CG170-16 3508 PM3512 G3512H G3520 G3516C PP3516 3508C

    petroleum products
    3508C 3512C 3512 3508B 3516 3516C 3512B CX48-P2300 3512E TH48-E80 2016 3516B TH48-E70

    off-highway truck
    793C MT4400D AC 785C 793D 785D 777D 785 784C 785G 789D 789B 797B 777B 777 797 776D 776C 789C 793B 777C 789 785B

    wheel dozer
    854G

    excavator
    5230 5230B 5130B 5130

    engine - industrial
    SPF343C 3516B 3508B SPF343 3512C 3508 3512 3512B 3516E 3512E 3516 3516C G3512H 3508C SPT343 SPS343 SPF743

    marine products
    3512B 3516C 3508B 3512C 3508C 3516 3516B 3512 3508 3516E 3512E

    expanded mining products
    MD6540C

    track-type tractor
    D11N D11R

    oem solutions
    CAT WDS