204-5447: Conjunto de tubos
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    204-5447: Tube Assembly

    Número de pieza: 204-5447
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Fluid Carrying Tube Assembly

    Description:
    Oil jet tubes help distribute oil to the bottom of piston domes to draw heat out of pistons
    Attributes:
    Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 1,2
    • Longitud (pulg): 4,5
    wheel-type loader
    994H 994D 992G 994 994F 994K

    engine - generator set
    3516 3512B 3508B 3516B 3516C G3512 G3516H 3508C PM3508 PM3512 G3512H 3512C 3512 3508 G3520 PP3516 G3516C PM3516 CG170-16 G3520H

    petroleum products
    3512C 3512 3512B 3516C 3508C 3508B 3516B TH48-E80 3512E 3516

    off-highway truck
    793C 797B 797 784C 777D 789B 785D 777C 785 777 789D 785B 785C 776D 789 776C MT4400D AC 777B 793D 793B 789C

    wheel dozer
    854G

    excavator
    5230 5130B 5130 5230B

    engine - industrial
    3516C 3512C 3516B 3516 3508 3512B 3508B 3512 SPT343 3508C SPS343 G3512H SPF343

    marine products
    3512C 3508C 3512B 3508B 3512 3516B 3516C 3508 3516

    track-type tractor
    D11R D11N

    oem solutions
    CAT WDS