166-6358: CUBIERTA: ANTIPOLVO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    166-6358: CUBIERTA: ANTIPOLVO

    Número de pieza: 166-6358
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura total (pulg): 0.27
    • Descripción del material: Steel
    • Diámetro exterior (pulg): 1.79
    • Diámetro interno (pulg): 0.41
    wheel-type loader
    938H, 966H, 950H, 962H, 950G II 966G II 972G II 938G II 962G II 972H, 990 II 990

    challenger
    MTC855, MTC735, MT765, MTC865, MT845, MTC765, MTC755, MT865, MT755, MT735, MT855, MT745, MT835, MTC745

    track type tractors
    D6NLGP, D6KLGP, D8NNSUC

    wheel tractor scrapers
    627G, 631D, 657E, 621G, 657G, 623F, 621F, 631G, 627F, 637DPP, 657EPP, 623E

    7 to 9 liter
    C9

    wheel dozers
    844

    engine - industrial
    C-12, C18, 3176C, C9, 3126B, C15, C-10, C7

    track-type loader
    973D

    articulated dump truck
    730

    telehandler
    TH330B, TH220B

    motor grader
    120M 2 163H, 140H, 135H, 12H, 120H, 160H

    ag tractors
    MTC835, MTC845

    wheeled excavator
    W345B II

    articulated trucks
    725

    motor graders
    143H, 16H, 14H, 160HNA, 12HNA, 140HNA

    underground articulated trucks
    AD30

    underground articulated truck
    AD30

    excavator
    390D L 345B II 345B, 365C 385C, 345B L 385B, 365C L 345B II MH 374D L 385C L 365C L MH 385C L MH

    wheel tractor-scraper
    637D, 631E, 637G, 627F, 637E, 623B, 633E II 657E, 633D, 621E, 627E, 621G, 621B

    earthmoving compactor
    815F, 816F

    engine - truck
    C-12, C-10, C9, C7, 3126E, C15, 3406E, C-18, C13, C-15, 3126, C11, C-16, 3126B

    petroleum products
    C18, CX35-P800 C15, TH35-C15I CX31-P600 CX31-C15I TH35-E81

    forest products
    TK1051

    wheel loaders
    962H, 980F, 950H, 972H, 980C, 950GII, 962G, 972GII, 962GII, IT38G, 966GII, 990, IT62G, 938GII

    pipelayers
    587T, PL83

    wheel dozer
    814F

    integrated toolcarrier
    IT38H, IT62G II IT62H, IT38G II

    pipelayer
    583T, PL61

    track excavators
    345BIIMH, 345BMH, 385CL

    track-type tractor
    D6N, D8N, D8T, D6K XL D6K LGP D9T

    10 to 13 liter
    3196