7U-4891: TORNILLO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    7U-4891: Screw

    Número de pieza: 7U-4891
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Hex Socket Screw (Button Head)

    Inch

    Cat machine screws and mating hardware form a matched system which produces consistently high clamp loads.

    Attributes:
    • Material: Steel
    • Thread size: No.10-32
    • Hex size: 3.18 mm (0.13 in)
    • Zinc flake
    • Internal hex drive
    • Color: Black

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel
    • Longitud total (pulg): 1.11
    • Tamaño de rosca (pulg): No. 10-32
    • Tamaño hexagonal (pulg): 0.13
    wheel-type loader
    966M XE 950K 972M XE 950M 982M 966M 962H 962K 972H 930K 980M 962M 950 GC 950H 962M Z 966H 966K XE 950L 926M 972L 980L 972K 966K 994K 986H 994H 938K 972M 980K 962 980K HLG 924K 962L 980H 986K 930M 938M 966L 950M Z

    engine - generator set
    3508 3516B 3508B 3512B 3516 3512C 3412C 3516C C18 3456 G3512H 3512 3406E

    petroleum products
    3512C 3512B CX48-P2300 TH48-E80 3508C 3516C CX31-P600 CX31-C9I TH48-E70 3508B 3516B

    off-highway truck
    771D 793D 769D 789B 789D 773D 784B 773E 793C 776D 785D 797 797B 69D 789 785C 784C 775D 785B 775E 789C 777D 793B 785

    engine - industrial
    3508B 3512C 3516 3512 3516B 3512B 3508 3612 C9.3 3516C G3512H 3508C C9.3B

    articulated dump truck
    730C2 EJ D400E II 740 D30D D350E 740 GC 725C 745 730 735B 740B D250D D300D 735 725C2 735 OEM 730C2 D350E II 740C D350D D250E II D25D 735C 725 730C 745C D250E D300E II D300E D20D D400D D40D D400E

    cold planer
    PM312 PM313 PM310

    motor grader
    140M 160M 14M 140 GC 12M 120M 16M

    forest products
    TK711 2390 2391 1290T 521 541 2290 2590 1090 TK741 TK732 521B 522B 2491 1190 TK752 522 1390 532 541 2 551 1190T TK722 TK751 552 TK721 552 2 511 586C 2864C

    material handler
    MH3059 MH3049

    paving compactor
    PS-150C PS-360C CP-323C CS-323C CW-14 CS-34 CP-34

    integrated toolcarrier
    IT62H

    drill
    MD6250 MD6310 MD6200

    marine products
    3516B 3512B 3512 3508B 3508 3512C C4.4 3516C 3516 C7.1 3412C

    wheel tractor-scraper
    621G

    track-type tractor
    D11T D10T2 D10T

    oem solutions
    CAT WDS