7E-7779: RETENEDOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    7E-7779: Retainer-Valve Spring

    Número de pieza: 7E-7779
    Marca: Cat
    Obteniendo precio...

    Cat® Valve Spring Retainer

    Description:
    Valve spring retainers hold valves to springs and keep valves from falling into the cylinder and springs from coming off the top.

    Attributes:
    • Hardened steel retainer
    • Spring interface diameter: 19.31 mm (0.76 in)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel
    • Diámetro exterior (pulg): 0.78
    • Diámetro interno (pulg): 0.23
    • Grosor (pulg): 0.38
    wheel-type loader
    962H, 962G, 924GZ, 950G, 910F, 928F, 950G II 950F, 938G II 950H, 950F II 924G, 938G, 962G II 918F, 910E, 938F, 928G, 966D, 960F, 966F II 966E

    challenger
    45, 55, 35

    compactors
    815B

    engine - generator set
    3126B, 3114, 3116

    track type tractors
    D6NXL, D6NLGP, D5NLGP, D6MXL, D6MLGP, D5NXL, D5MXL, D5MLGP

    wheel-type skidder
    525C, 535C, 525B

    wheel tractor scrapers
    613CII

    engine - machine
    3116

    7 to 9 liter
    3126B, C7, 3126

    harvesters
    570, 550

    track-type loader
    963C, 953C, 953B, 963B

    engine - industrial
    3114, 3116, C7, 3126, 3126B, SPP101

    articulated dump truck
    D250D, D20D

    3116/3208
    3116

    telehandler
    RT100 RT80

    ag tractors
    35, 45B

    motor grader
    120H ES 120H NA 120H, 135H NA 12M, 140M, 135H, 160K, 120K, 120K 2 140K 2

    wheeled excavator
    M320, M318, M325C MH M325B

    material handler
    M325D MH M325D L MH

    paving compactor
    CS-563 CS-563D CP-563, CS-563C CS-583C, CP-563C, CP-533, CS-531D, CB-634D, CB-634C, CS-583D, CB-434, CS-533, CS-531C, CP-533D, CS-533D, CP-533C, CS-573D, CB-634

    motor graders
    140K, 140M, 120K, 12K, 120H, 135H, 160K, 140G, 120HNA, 120K2, 135HNA, 140K2

    excavator
    322C, E110B, 325D MH 325C L 328D LCR 320-A N 325 L 322B L 322C FM 325-A L 329D L 320 L 325-A 322-A N 324D L 325C FM 322-A L 325D L 213B 325B L 322 LN 325C, 324D FM LL E240B, M325D L MH 322 L 325D, EL200B 320-A 324D FM 322B LN 320B, M325D MH E200B, 322-A LN 325B LN 205B, E120B, 326D L 320N

    wheel tractor-scraper
    613C II

    defense and federal products
    30/30 DEUCE

    vibratory single drum smooth
    CS-533C, CS-583C, CS-573, CS-531, CS-531C, CS-531D, CS-573C, CS-583, CS-573D, CS-563DAW, CS-563CAW

    engine - truck
    3126, 3126B, C7, 3116, 3126E, 3114

    petroleum products
    3126B, C7

    skidders
    545C, 535B

    vibratory single drum pad
    CP-563D, CP-533D, CP-533C

    wheel excavators
    224B, 212B, M320, M325BMH

    brush cutters,industrial,other
    TK371

    cold planer
    PM-102

    forest products
    533, TK370, 573, 584, 539, 570B, 322C, 574, 543, 580, 580B, 584HD, TK380, TK381

    log loaders forestry
    325DFMLL, 325DFMLLA, 324DFMLL

    pipelayers
    561N

    wheel loaders
    IT24F, IT38F, IT18F, IT14F, IT62G, IT14B, 950G, 962G, 918F, 962H, 938F, 960F, 924F, 950H, 966F, 950F, 938G, 962GII, 938GII, IT38G, 950GII, 966FII, 928G, IT28G, 950FII

    forwarders
    584HD

    track loaders
    953B, 963C

    asphalt pavers
    BG-2455D, BG-240C

    asphalt paver
    BG-2455C, BG-245C, AP-1055B, AP-1000, AP-1055D, AP-1050, AP-1000B, AP-1000D, AP-1050B, AP-900B, BG-260C, BG-2455D, AP-755, BG-260D

    pipelayer
    561M

    integrated toolcarrier
    IT28F, IT38G, IT18F, IT28G, IT12B, IT62G II IT38G II IT62H

    track-type tractor
    D5M D6M D6N, D5N

    track excavators
    325C, 324D, E120B, 322B, 322CLN, 322CL, 320BS, 325DL, 329D, 329DL, 325BL, 325CCR, 320B, 329DLOEM, 325B, 329DLN, 325CL, 325DLN, 322BL, 325DLOEM, 328DLCR, 324DL, 320BLN, 325, 322LN, 325L, 325LN, 320L, 322L, 322, 320S, 325CMH, 325COEM, 320BL

    forestry excavators
    322CFMST, 325DFMGF, 322CFMHW