222-6713: Filtro hidráulico o de transmisión
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    222-6713: Hydraulic/Transmission Filter

    Número de pieza: 222-6713
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Designed to maintain system cleanliness in most general and light duty applications, Standard Efficiency Hydraulic Oil Filters are your first defense against component wear due to contamination.

    Cat® Hydraulic Filters provide the best protection from contaminates and abrasives by keeping them from wearing down the tight tolerances within the high pressure hydraulic system. Cleanliness is the key to maintaining proper lubrication of your sensitive hydraulic system.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia estándar
    earthmoving compactor
    836K 825K 826K 836H

    wheel-type loader
    992G 992K 988K 990H 990 II 993K 988H 990K 988K XE 994K

    off-highway truck
    797B 794 AC 797

    wheel dozer
    854G 824K 834K 844K 854K 834H 844H

    underground articulated truck
    AD22

    drill
    MD6250 MD6310 MD6200

    articulated dump truck
    730C2 730C2 EJ 725C2

    wheel tractor-scraper
    623K 621H 623K LRC 623H 627H

    load, haul, dump
    R2900G R1700K R3000H R2900