6J-1080: ARANDELA DE GOMA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    6J-1080: Grommet

    Número de pieza: 6J-1080
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Cat® Grommet


    Grommets are made from high quality rubber and used to protect wires and cables from contact with metal and isolate those components from damage (vibration, rubbing against the surrounding structure vibration, shock, noise). Grommets feature a flange of rubber that flares out on both sides of the material to hold the rubber in place.

    Attributes:
    • Material: Rubber (NBR)
    • Groove width: 6.35 mm (0.25 in)
    • Grommet thickness: 11.9 mm (0.47 in)
    • Flange thickness: 2.78 mm (0.11 in)
    • Grommets feature a flap of rubber that flare out on both sides of the material to hold the rubber in place

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    836K 836 836H 836G

    challenger
    75 65D 85C 65 65B 70C 75D 65C 85D 75C

    wheel-type loader
    966G II 966D 988F II 980G 966F 980C 972G 986K 972G II 980H 980G II 988B 970F 992C 966F II 992D 966G 986H 980F 994 966E 992 994F 988F 992B 980F II 994D

    off-highway truck
    793C 776D 785D 775E 773D 789 777 793F OEM 769C 775G 789B 775B 771C 773E 777D 795F XQ 784C 773F 776 797 775D 793F CMD 776C 777G 793F XQ 772B 772 793F 769D 793B 789D 773G OEM 784B 785 797F 768C 771D 793D 773B 777F 777E 785C 793F AC 775G OEM 69D 775F 795F AC 777B 793 775G LRC 785G 773G 776B 777C 770 773G LRC 785B 789C 797B

    track-type loader
    955L 983B 977L

    articulated dump truck
    D20D D300E D250E II D300D D250E D300E II D250D

    cold planer
    PM-565

    motor grader
    24H 130G 14G 140G 120G 12G 16G 160G

    forest products
    579D 559C 2384C 2484D 227 2384D 2484C 579C 559D

    wheel dozer
    834G 834U 834H 834B 834K 834S

    underground articulated truck
    AD30 AD40 AE40 AD45

    excavator
    219 215 245 235 215B 235C 229 215D 225 235B 225D 231D 225B 245B 235D 219D 229D 245D 215C

    wheel tractor-scraper
    641B 623H 615 637K 621B 633C 623F 621H 621E 633E II 637G 657E 631E 613G 627K 637 621G 627F 621F 627B 627E 657B 637E 621S 615C 627K LRC 611 623E 621 631G 631D 613C 651E 637D 621K OEM 613C II 623B 621K 623G 621R 631C 627G 627H 633D 623K LRC 639D 631K 651B 615C II 623K

    track-type tractor
    D7E 10U D10 10S D11R 10 D7E LGP 10C

    load, haul, dump
    R1600 R2900 R1700 II R1600G R2900G R1700G

    oem solutions
    CAT WDS