107-3469: CONJUNTO DE RETENEDOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    107-3469: Retainer

    Número de pieza: 107-3469
    Marca: Cat
    Obteniendo precio...

    J450, 460 Heavy Duty Retainer Assembly

    Description:
    The J450 and J460 heavy duty retainer assemblies are two-coil retainers that grip the pin much tighter than the standard pin and retainer. This coil-spring retainer absorbs side loads and eliminates retainer spread. The retainer cannot rotate when positioned properly, which reduces wear from abrasives between the pin and retainer.

    Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainer wear has occurred or tip-side loading has caused retainer spreading. This heavy duty retainer holder is ivory colored to distinguish it from the standard retainer assembly that has a black retainer holder.

    Applications:
    • Use with certain Heavy Duty Pins
    • Designed to fit J450 and J460 tips and Adapters

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0,45
    • Longitud (pulg): 1,80
    wheel-type loader
    992G, 980H, 980F II 988G, 980K, 986K, 972K, 986H, 980G, 980G II 972H, 988F, 980F, 988F II 988B, 988H, 980C

    wheeled excavator
    M312, M318, M320, M315

    excavator
    329D, 345B L 330C, 345B II 349F, 349E, 330-A 336D2 L 336F XE 330D L 322-A N 330D2 322B L 350-A 326D2 L 330F, 330 LN 330-A L 345D L 330D2 L 330-A L 322C, 345C, 336E L 330B L 329F L 345B, 330-A LN 336F L 329D2 L 325D, 326F, 325C, 336D2, 349D L 330C L 325-A 336F, 320N, 336D2 L XE 336E H 320-A S 326F LN 326F L 323D2 L 350-A L 330B LN 329D2, 336F L XE 336D, 325B L 385B, 329E L 320 L 312E, 329D L 349E L 349F L 336D2 GC

    track-type loader
    973D, 973C, 973

    work tool
    MP345 MP324, MP318, MP365 MP332