107-8559: CONJUNTO DE RETENEDOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    107-8559: Retainer

    Número de pieza: 107-8559
    Marca: Cat
    Obteniendo precio...

    J550 Heavy Duty Retainer Assembly

    Description:
    The J550 heavy duty retainer assembly is a two-coil retainerwhich grips the pin much tighter than the standard pin and retainer. This coil-spring retainer absorbs side loads and eliminates retainer spread. The retainer cannot rotate when positioned properly, which reduces wear from abrasives between the pin and retainer.

    Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainer wear has occurred or tip-side loading has caused retainer spreading. This heavy duty retainer holder is ivory colored to distinguish it from the standard retainer assembly that has a black retainer holder.

    Applications:
    • Use with certain Heavy Duty Pins
    • Designed to fit J550 tips and Adapters

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0,43
    • Longitud (pulg): 2,10
    wheel-type loader
    980G II 992K, 992D, 990K, 992G, 994D, 993K, 980H, 988H, 994, 990 II 972K, 990, 988G, 988F, 992C, 990H, 986K, 972H, 986H, 980K, 994F, 988F II

    wheel loaders
    994H

    wheel dozer
    834H, 834G

    excavator
    329D2 L 345B II 5110B 350-A L 326F, 330-A L 336D L 365C 336D2 LXE 365B II 375-A 349E L 336E L 5130, 330D L 329D2, 350 L 324D, 349E, 330F, 345D L 345C, 349D2, 330 LN 330D, 324D L 336 328D LCR 325B L 336E, 330-A L 336D2, 326D2, 320N, 330 L 320-A S 345B L 330D2 L 365B, 340D L 349D2 L 245D, 235C, 365B L 336D2 L 326D2 L 336D2 GC 329F L 329D L 245B, 385B, 320-A L 330C LN 330D2 320-A N 330B LN

    track-type loader
    973D, 973

    track excavators
    349D2L, 349D, 345DLVG, 345D, 374DL

    work tool
    MP345 MP324, MP365 MP332 MP318