114-0359: CONJUNTO DE RETENEDOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    114-0359: Retainer

    Número de pieza: 114-0359
    Marca: Cat
    Obteniendo precio...

    J350 Heavy Duty Retainer Assembly

    Description:
    The J350 heavy duty retainer assembly is a two-coil retainerwhich grips the pin much tighter than the standard pin and retainer. This coil-spring retainer absorbs side loads and eliminates retainer spread. The retainer cannot rotate when positioned properly, which reduces wear from abrasives between the pin and retainer.

    Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainer wear has occurred or tip-side loading has caused retainer spreading. This heavy duty retainer holder is ivory colored to distinguish it from the standard retainer assembly that has a black retainer holder.

    Applications:
    • Use with certain Heavy Duty Pins
    • Designed to fit J350 tips and Adapters

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0,50
    • Longitud (pulg): 1,60
    wheel-type loader
    966G II 950F II 972G, 970F, 966G, 962G II 966F, 950G II 986H, 966D, 966H, 950H, 980G II 980F II 972M, 988K, 988H, 988F II 972H, 992K, 966M, 980H, 972G II 966F II 990 II 990K, 980C, 950B/950E 988G, 966M XE 966K XE 960F, 972M XE 988B, 966L

    track type tractors
    D6R, D7E, D7R, D6T, D5E, D6G, D6TXEXLVP, D6VP D6, D6TXEXW, D6MLGP, D6TXL, D6RIILGP, D6NLGP, D6RXL, D6HIIXL, D6RIIXL, D6RXR, D6GSR, D6RIII, D7RII, D5RXL, D4HIILGP, D7RXR, D7RIILGP, D5MXL, D6TXLVP, D6TLGPVP, D6TXWVP, D6RLGP, D6NXL, D6TXW, D6RXW, D4HIIIXL, D6RIIIXL, D6MXL, D6RII, D5R2XL, D6TLGP, D5HIIXL, D6HIIXR, D6K2LGP, D7ELGP, D5NLGP, D6R2, D7RLGP, D6K2XL, D6RIIIXW, D6T2XW, D6T2XL, D5TXL, D6T2LGP, D5NXL, D5MLGP, D6T3XEXW, D6T3XELGP, D6RIIXW, D6T3XW, D6T3XL, D6RIIILGP, D7RIIXR, D6-20VP D6KXLARMY, D6KLGP, D5R2LGP

    backhoe loaders
    446D

    track-type loader
    963C, 973, 973C, 963K, 963B

    work tool


    motor grader
    160M 2 140M 3 AWD 12H NA 14M-3 24, 12M 3 12M 2 160M, 12G, 120M, 163H NA 140M 3 140, 140H, 120M 2 140H ES 12M 3 AWD 160H, 160K, 140H NA 140G, 14H NA 160M 3 14G, 16H NA 12H ES 130G, 24H, 140M, 160H NA 14L 140M 2 160H ES 160M 3 AWD 14M3, 12H, 12M, 140K 2

    wheeled excavator
    M322C

    wheel loaders
    982M, 980M, 972M, 966H, 988K, 980H, 988H, 950M, 966L, 950K, 992G, 950G, 966F, 980G, 966G, 950F, 962G, 972H, 980L, 972K, 972G, 992K, 990, 990H, 980K, 986K, 970F, 972L, 966M, 988F, 962M, 962H, 950E, 990K, 960F, 980F, 966K, 962K, 950H, 988G, 966E, 962GII, 966KXE, 950GII, 966FII, 972MXE, 980GII, 972GII, 966GII, 950FII, 966MXE, 988KLRC, 980FII, 992KLRC, 990KLRC

    log loaders forestry
    320BLL

    motor graders
    12G, 16M, 120M, 14M, 16M3, 18M3, 160M, 143H, 12K, 160H, 14H, 140G, 160K, 12H, 12M, 120K, 140K, 140H, 140M, 24M, 16H, 163H, 120MAWD, 140HNA, 140MAWD, 14LAWD, 160M3AWD, 12HNA, 160MAWD, 160HNA, 140K2, 120M2, 12M3, 120M2AWD, 140M2, 12M3AWD, 160M2AWD, 140M3, 160M2, 140M3AWD, 140M2AWD, 24N, 140GC 140-13AWD, 140-13, 160M3, 12M2AWD, 12M2

    track loaders
    963C, 963K, 963D, 973D, 963BLGP, 963CLGP, 973CLGP

    excavator
    322 L 320D2, 225D, 322C, 320E L 330-A LN 330B L 320E LRR 320E LN 320D2 GC 320-A L 321D LCR 320C, 330-A 320B N 320-A 320D, 320D L 312E L 320 L 320D2 L 320-A N 320B L 320D LRR 323F 320E, 320 GC 320D GC 323, 322-A N 320B U 325-A 320B S 325C, 318D2 L 330-A L 325F 245B, 330-A L 325-A LN 323D L 322B L 320B FM LL 323D2 L 325 L 318B N 231D, 322-A L 323F L 320D3 322-A 325-A L 325B L

    wheel tractor-scraper
    633E

    track excavators
    320B, 320C, 324D, 322C, 320D2, 325B, 320, 330BL, 345BIIL, 325BL, 320CS, 322BL, 320CL, 330L, 320BN, 325CL, 325BLN, 322L, 325, 330, 322B, 320N, 245D, 320BL, 320BLU, 323D2L, 320-07, 320-01GC, 323-07, 320D2L, 320DLRR, 320CU, 321DLCR, 322CL, 320D, 318D2L, 323DL, 322CLN, 320DL, 320BS, 320CLRR, 320DRR, 323FL, 320BLN, 318C, 325CCR, 322, 325L, 320S, 322LN, 330LN, 225DLC, 325FLCR, 323D3 312E, 316EL, 320E, 320EL, 320CLU, 320ERR, 320D2GC, 322BLN, 320ELN, 325LN

    track-type tractor
    D6R II D6T XL PAT D6T LGP D6N LGP D6R, D6K LGP D6N, D7R XR D6T, D7R II D5R2 D7E LGP D6K2 XL D6H XL D5M D6T LGPPAT D6M D5N D6T XW PAT D6K2, D7R LGP D4H XL D6H, D6T XL D5R XL D6T XW D4H III D7E, D6K XL D5H, D6R LGP D6R III D6K2 LGP D6N XL D7G2 D6G SR D5H XL D5R LGP D6G2 XL D6R XL D6R STD D6K D4E SR D6H XR D4H