116-7409: CONJUNTO DE RETENEDOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    116-7409: Retainer

    Número de pieza: 116-7409
    Marca: Cat
    Obteniendo precio...

    J400 Heavy Duty Retainer Assembly

    Description:
    The J400 heavy duty retainer assembly is a two-coil retainerwhich grips the pin much tighter than the standard pin and retainer. This coil-spring retainer absorbs side loads and eliminates retainer spread. The retainer cannot rotate when positioned properly, which reduces wear from abrasives between the pin and retainer.

    Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainer wear has occurred or tip-side loading has caused retainer spreading. This heavy duty retainer holder is ivory colored to distinguish it from the standard retainer assembly that has a black retainer holder.

    Applications:
    • Use with certain Heavy Duty Pins
    • Designed to fit J400 tips and Adapters

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0,50
    • Longitud (pulg): 1,60
    wheel-type loader
    966G II 980G II 980G, 980H, 972G II 980K

    excavator
    325-A LN 320D2 L 322B L 330B L 329D, 325D L 326F L 320C FM 320C, 323D L 324D L 325-A L 320D2, 326F, 330D L 330-A 325-A 320D, 320-A 345B II 320 L 329E, 326D L 322C, 336 GC 320B, 312E, 231D, 326D2 L 325D, 325B, 329D2, 320N, 336F L 322-A L 329D2 L 336F LN XE 329E L 320D L 325C L 336D2, 336D2 GC 336D2 L 320B L 330C L 320-A S 325C, 336E, 323D2 L 329E LN 322 L 325B L 320B N 320B FM LL 330 L 323, 336E L 329D L 330D2 325B LN 330F, 330C, 336F, 320B LL 336F LNXE 320D GC 320, 336F XE 320-A L 324D, 325-A FM L 312E L 326D2, 322-A LN 336F L XE 330-A LN 324E L 329F L