149-5733: CONJUNTO DE RETENEDOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    149-5733: Retainer

    Número de pieza: 149-5733
    Marca: Cat
    Obteniendo precio...

    J300 Heavy Duty Retainer Assembly

    Description:
    This J Series heavy duty retainer assembly incorporates a flat washer on the tip side which allows for pin installation from either side of the tip. The two-coil retainergrips the pin tighter than a standard pin and retainer; this maintains the grip force over the life of the bucket tip.

    Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainerwear has occurred or tip-side loading has caused retainerspreading.

    Applications:
    • Designed to fit certain J Series Adapters

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0,40
    • Longitud (pulg): 1,20
    wheel-type loader
    924G, 924HZ, 962G, 924F, 938F, 924H, 930K, 924GZ, 950G, 928G, 938G, 930M, 914G, 938K, 924K, 930G, 938G II 926M, 938H, 930H, 928HZ, 938M, 914G2

    wheeled excavator
    M312, M315, M313D, M315D2, M314F, M313C

    wheel loaders
    938K

    3000
    C4.4

    backhoe loaders
    434F2LRC, 432F2, 428F2, 432F2LRC

    integrated toolcarrier
    IT24F, IT14G2, IT28G, IT38G II IT14G, IT38F, IT38G, IT28F, IT12B, IT38H

    excavator
    312-A 312C, 312D, 325C, 325B LN 320C, 311C 320B, 312D2 L 330-A L 312D L 318D2 L 320B S 320B L 318B N 317B L 317B LN 313D2, 312B L 322B L M315F, 318B, 312E, 318C, 315-A 314D LCR 314D CR 325B L

    track-type loader
    953K, 939C, 963C, 939, 953D, 953C

    wheel tractor-scraper
    613C II 613G, 613C

    mini hydraulic excavator
    308D 308E, 307E, 308E2 CR 307E2 307D

    track excavators
    312D2L, 312D2GC, 313D2L

    track-type tractor
    D5K LGP D3K2 LGP D5K2 XL D3G, D4K XL D4K2 XL D3K2 XL D3K LGP D4K LGP D5G, D4K2 LGP D4G, D3K XL D5K2 LGP D5K XL