264-2172: Punta de penetración de servicio pesado
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    264-2172: Heavy Duty Penetration Tip

    Número de pieza: 264-2172
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    K170 Heavy Duty Penetration Tip

    The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

    With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.

    Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

    Attributes:
    • Approximately 120% more material in high wear area
    • Spade design has 70% sharper leading edge than Heavy Duty Abrasion

    Applications:
    • High-impact, hard-to-penetrate materials

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Tamaño de la punta: K170
    wheel-type loader
    993K 994F 992K 992G 994H

    excavator
    385B 374D L 390D 390D L