190-1668: Acoplador
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    190-1668: Grease Coupler

    Número de pieza: 190-1668
    Marca: Cat
    Obteniendo precio...

    Cat® Grease Coupler

    Description:
    Cat grease coupler is designed to connect grease hose assembly to grease tube and transfers grease at a high pressure.

    Attributes:
    Compatible with lever and pistol grease guns

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    motor grader
    160K 16M 120H 14H 12H 140K 16H 120M 163H 140M 12M 160H 143H 135H 140H

    wheel-type loader
    962G 950G 966H 910G 924F 938G 924H

    engine - generator set
    3516B 3508 3512 3508B 3512B 3516 3406C

    motoniveladoras
    160M 120MAWD

    excavator
    350-A

    pipelayer
    589

    engine - industrial
    3412C 3406E 3412E 3508 3408E 3306 3512 D333C

    track-type loader
    973 963B

    wheel tractor-scraper
    631E

    mini hydraulic excavator
    301.6C 302.5C 303.5 304.5 302.5 301.8C

    track-type tractor
    D6E D8R II D4E SR D5E D6G SR D8R D6E SR

    manipulador telescópico
    TH514C TH355B TH406C TH414C TH360B TH407C TH220B TH417C TH460B TH210 TH336C TH330B TH337C TH215 TH350B TH560B