9F-2636: Conjunto de boquilla
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9F-2636: Extension Nozzle Assembly

    Número de pieza: 9F-2636
    Marca: Cat
    Obteniendo precio...

    Cat® Extension Nozzle Assembly

    Description:
    Cat nozzle assembly extensions are designed specifically for grease transfer and lubricating equipment, machinery and joints.

    Attributes:
    • Threaded connection on both ends
    • 25 degree leak proof sealing angle
    • Coupler ends are triple-jaw type for a superior seal
    • Flexible hosing

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Longitud total (pulg): 14.22
    • Presión de trabajo (kPa): 82680
    • Tamaño de rosca (pulg): 1/8 NPTF
    earthmoving compactor
    826B, 825B, 816, 825C, 826C, 815, 825

    generator
    SR4

    wheel-type loader
    910, 936F, 936, 966E, 966D, 950B/950E 910E, 950B, 966C, 936E, 992, 950, 962G, 930, 950F, 930R, 910F, 980F, 938F, 916, 926E, 920, 980C, 970F, 926, 966F, 988, 930T, 950E, G936, 980, 960F, 992B, 918F, 950G, 980B, 938G, 924F, 910G, 950F II G926, 980G, 988B

    engine - generator set
    D398B, 3512, 3208, 3516, 3508, 3516B, 3508B, D379B, 3406C, D399, 3512B

    engine - truck
    1676

    wheel-type skidder
    528, 518, 120C

    off-highway truck
    772, 769, 768B, 769B, 773

    engine - industrial
    3412, 3512, D399, 3508, D353E, G333C, D348, D379 D343 D333C, G3306, 3408E, G353D, 3516, D330C, 3306, 3304, D398B, G3512, D379B, G3516, G399, D353D G398 G379 D398 D353C, D342, D342C, D320A, 3406, G343, D349, G379A, G3304, 3412E, 3406E, 3412C, D346, G342C

    track-type loader
    955L, 977A 977K, 951B, 943, 953, 951C, 931B, 983, 963, 955 941, 977H, 973, 955K, 931, 941B, 955H, 935B, 977 977D, 951, 977L, 983B, 955C

    mini hydraulic excavator
    303.5, 304.5

    motor grader
    16, 14E, 12F, 140G, 12E, 16G, 120G, 130G, 16H NA 12G, 14G, 140, 120, 14H NA 120B, 160G

    forest products
    227

    paving compactor
    CB-534B

    track-type skidder
    125C 120C

    wheel dozer
    834B, 824C, 824B, 814, 834U 834, 824, 824S 834S

    excavator
    316E L 235, 350-A 314E CR 313B 245, 336E, 320E RR 312-A 215, 215B, 320E LRR 235B, 225

    integrated toolcarrier
    IT12, IT28, IT18B, IT12B, IT18, IT28B

    pipelayer
    571G, 572G, 583K, 589, 594, 583H, 561C, 594H, 561D, 561B

    wheel tractor-scraper
    627B, 627, 613C, 666B, 633C, 621, 631E, 666, 621B, 641, 639D, 657B, 650B 637, 613B, 623B, 651, 637D, 631D, 657, 631C, 660B, 621E, 613, 637E, 633D, 651B, 621S

    track-type tractor
    D6E D4E, 57H D7H, 6 8S D4D, D6H, D9H, D9N, D3B, D5M D6C, 7S 163 D7R, D7G, 10 6A 10C 153 D7F, D6D, 8 D8L, 4S D5B, 59 55, D3, D5, 10U 54 140, D8H, 6S D6R, D9G, 3 D6F SR 6SU D6G, D6H II 143 D5H, D8K, D11N, 7U D6M 7 10S D10, D4H, D4E SR 7SU D4B, 8SU 9U D6E SR 9 4A 5S 183B D9E, 8U 4 D10N, D6H XR 11 58 3S 56H 9S 53 10SU 9SU 8A 9C 5 11SU D5E, 57 56 7S LGP 4P 59L 59N 141 7A 11U 5A 3P 58L D8N, D6G SR D9L, 8D