222-3080: Martillo neumático
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    222-3080: Pneumatic Hammer

    Número de pieza: 222-3080
    Marca: Cat
    Obteniendo precio...

    Cat® Pneumatic Hammer (Long)

    Description:
    Cat pneumatic hammer is designed for exhaust work, scraping, chipping, front end and general repair work.

    Attributes:
    • Includes quick coupler
    • Variable speed trigger
    • Air directed exhaust
    • Air line filter

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Consumo de aire (CFM): 4
    • Consumo de aire (SCFM): 28,5
    • Consumo de aire, velocidad libre (CFM): 4
    • Consumo de aire, velocidad libre (SCFM): 28.5
    • Golpes por minuto: 2.200
    • Longitud total (pulg): 12.5
    • Nivel de sonido, velocidad libre (dBa): 100
    • Peso (lb): 5,5
    • Presión de aire recomendada (kPa): 620
    • Tamaño de manguera recomendado; diámetro interno mín. (pulg): 3/8
    • Tamaño de rosca (pulg): 1/4-18 NPT (Air Inlet)
    • Tamaño de rosca de admisión de aire (pulg): 1/4 - 18 NPT
    cold planer
    PM822, PM620, PM622, PM313, PM312, PM-201, PM820, PM825, PM310

    cold planers
    PM620, PM-465, PM825, PM-565B, PM622, PM822, PM820, PM310, PM822LRC, PM820LRC, PM825LRC, PM620LRC, PM310-02 PM313-02 PM312-02